

Brand: Wiegmann
Catalog ID: SSN4483608
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.
Application
Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.
Catalog Number
SSN4483608
Construction
Continuously Welded Seams
Knockouts
No
Latches Type
Clamps
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
SSN4 Series
Type
Enclosure
UPC
786725376100
Cubic Capacity
18500 cu.in
Depth
50 in
Height
10 in
Weight
143 lb
Width
37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1