HUBBELL
Image of NA21A4N NA21A4N, Substation - Aluminum Bolted Terminal
Image of NA21A4N NA21A4N, Substation - Aluminum Bolted Terminal

NA21A4N, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA21A4N

Product details

General

Application

Substation

Catalog Number

NA21A4N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4.75 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810095102

UPC 12 Digit

7818100951022

Dimensions

Dimension - B Length inch

5.50 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

2.68 in

Dimension - Height inch

5.62 in

Dimension - Height mm

142.7 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

224 mm

Dimension - Length Overall inch

8.81 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

4.75 in

Dimension - Width inch

6.14 in

Dimension - Width mm

156 mm

Conductor Related

Conductor - AL Tube Std Size

3 1/2 IPS

Conductor - AL Tube Std Size Range

3 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

3 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

3 1/2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads