

Brand: Wiegmann
Catalog ID: BH0606G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Hanger
Application
For use with HS and S Series wireway.
Catalog Number
BH0606G
Cover Type
Hinged/Screw Cover
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725852574
Actual Length
1 in
Depth
1 in
Height
7 in
Weight
23 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
10
Pallet Quantity
1