HUBBELL
NEMA 3R Gutter 4X4X96 Carbon Steel - Galvanized
Image of RSCG040496G NEMA 3R Gutter 4X4X96 Carbon Steel - Galvanized
*Representative image
Image of RSCG040496G NEMA 3R Gutter 4X4X96 Carbon Steel - Galvanized

NEMA 3R Gutter 4X4X96 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG040496G

NEMA 3R Gutter 4X4X96 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover are fabricated from galvanized steel
  • Drip shield prevents rain, snow and sleet from entering the enclosure
  • Mounting holes are located on the back of the enclosure
  • Slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are located on the bottom of the enclosure

General

Catalog Number

RSCG040496G

Color

Gray

Cover Type

Screw Cover

Finish Type

Galvanized

Knockouts

Yes

Material

Steel

Mounting Type

  • Wall Mount
  • Wall Mount

Series

RSCG Series

Type

Gutter

UPC

786725884087

Dimensions

Actual Depth

4.06 in

Actual Height

4.06 in

Actual Width

96.13 in

Depth

4 in

Height

4 in

Width

96 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1, 3R

Configuration

Knockouts

Yes

Logistics

Carton Quantity

4