HUBBELL
NEMA 3R Gutter - No Knockouts 10X10X96 Carbon Steel - Galvanized
Image of RSCG101096GNK NEMA 3R Gutter - No Knockouts 10X10X96 Carbon Steel - Galvanized
*Representative image
Image of RSCG101096GNK NEMA 3R Gutter - No Knockouts 10X10X96 Carbon Steel - Galvanized

NEMA 3R Gutter - No Knockouts 10X10X96 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSCG101096GNK

NEMA 3R Gutter - No Knockouts 10X10X96 Carbon Steel - Galvanized

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover are fabricated from galvanized steel
  • Drip shield prevents rain, snow and sleet from entering the enclosure
  • Mounting holes are located on the back of the enclosure
  • Slip-on removable cover is securely fastened with screws located along the bottom edge

General

Catalog Number

RSCG101096GNK

Color

Gray

Cover Type

Screw Cover

Finish Type

Galvanized

Material

Steel

Mounting Type

  • Wall Mount
  • Wall Mount

Series

RSCG Series

Type

Gutter

UPC

786725884346

Dimensions

Actual Depth

10.06 in

Actual Height

10.06 in

Actual Width

96.13 in

Depth

10 in

Height

10 in

Width

96 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1, 3R

Logistics

Carton Quantity

4