HUBBELL
NEMA 3R Screw-Cover Wall-Mount No Knockouts 48X48X12 Carbon Steel - Galvanized
Image of RSC484812GNK NEMA 3R Screw-Cover Wall-Mount No Knockouts 48X48X12 Carbon Steel - Galvanized

NEMA 3R Screw-Cover Wall-Mount No Knockouts 48X48X12 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: RSC484812GNK

NEMA 3R Screw-Cover Wall-Mount No Knockouts 48X48X12 Carbon Steel - Galvanized

Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.

  • Body and cover are fabricated from galvanized steel
  • Slip-on reversible cover is securely fastened with screws located along the bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

General

Catalog Number

RSC484812GNK

Color

Gray

Cover Type

Screw Cover

Finish Type

Galvanized

Material

Steel

Mounting Type

Wall Mount

Series

RSC Series

Type

Enclosure

UPC

786725883950

Dimensions

Actual Depth

12.07 in

Actual Height

48.13 in

Actual Width

48.19 in

Cubic Capacity

27648 cu.in

Depth

12 in

Height

48 in

Weight

70 lb

Width

48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1, 3R

Logistics

Carton Quantity

1