

Brand: Wiegmann
Catalog ID: HW-201610CHSC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-201610CHSC
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Series
Premier Series
Type
Enclosure
UPC
786725856091
Cubic Capacity
3200 cu.in
Depth
10 in
Height
20 in
Weight
17.5 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1