

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS10SSRVFD
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
Labelless
Catalog Number
HBLDS10SSRVFD
Enclosure Type
Type 4X, IP69k
Mounting Method
Feet are fixed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Non-Fused
Specifications
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585541655
Dimensions
11.41 in x 7.66 in x 6.1 in
Height
6.1 in
Length
11.41 in
Weight
11.8 lb
Width
7.66 in
Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Dielectric Strength
Withstands 3000V AC minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Mounting Method
Feet are fixed
Carton Quantity
1