HUBBELL
NEMA 4X Fibreglass Continuous Hinge Link Lock With Window 18X16X8
Image of HW-J181608CHTLW NEMA 4X Fibreglass Continuous Hinge Link Lock With Window 18X16X8
*Representative image
Image of HW-J181608CHTLW NEMA 4X Fibreglass Continuous Hinge Link Lock With Window 18X16X8

NEMA 4X Fibreglass Continuous Hinge Link Lock With Window 18X16X8

Brand: Wiegmann

Catalog ID: HW-J181608CHTLW

NEMA 4X JIC Continuous Hinge Link Lock With Window 18X16X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J181608CHTLW

Color

Gray

Cover Type

Hinged Cover with Window

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725857401

Dimensions

Actual Depth

8.82 in

Actual Height

19.62 in

Actual Width

17.61 in

Cubic Capacity

2304 cu.in

Depth

8 in

Height

18 in

Weight

19.25 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

16