HUBBELL
Enclosure Air Conditioner

NEMA 4X SlimKool Series Air Conditioner, 43x12x15, 11,000 BTU/H, 230 V

Brand: Wiegmann

Catalog ID: W2NA4C11SP43LV

Collection name: SlimKool Series

NEMA 4X SlimKool Series Air Conditioner, 43x12x15, 11,000 BTU/H, 230 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

General

Catalog Number

W2NA4C11SP43LV

Type

Air Conditioner

UPC

786725888122

Dimensions

Actual Depth

15 in

Actual Height

43 in

Actual Width

12 in

Weight

115 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

230 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X