HUBBELL
Image of Y29BUR2 Nest Die Crimper, Installs #1/0 AWG - #4/0 AWG Copper Connectors
Image of Y29BUR2 Nest Die Crimper, Installs #1/0 AWG - #4/0 AWG Copper Connectors

Nest Die Crimper, Installs #1/0 AWG - #4/0 AWG Copper Connectors

Brand:

Burndy

Catalog ID:

Y29BUR2

Nest Die Crimper, Installs #1/0-4/0 AWG CU.

Product details

General

Application

Crimping

Catalog Number

Y29BUR2

Crimp Force Capacity

4.5 ton

Die Type

Nest Die

Type

Die

UPC

781810432938

UPC 12 Digit

7818104329388

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

960

Resources and downloads