HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Nest U Die, Accommodates YAV, YAV-L, Material: AISI 4140 Steel or AISI 6150 Chrome Vanadium

Brand:

Burndy

Catalog ID:

UV27D

Nest U Die, Accommodates YAV, YAV-L, Material: AISI 4140 Steel or AISI 6150 Chrome Vanadium.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35P and Y29PQ6

Catalog Number

UV27D

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810162095

UPC 12 Digit

7818101620955

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings