HUBBELL
Image of NSOVM8 Net Select, Module, 8-Way Coax, 1GHz, Plastic
Image of NSOVM8 Net Select, Module, 8-Way Coax, 1GHz, Plastic
Image of NSOVM8 Net Select, Module, 8-Way Coax, 1GHz, Plastic
Image of NSOVM8 Net Select, Module, 8-Way Coax, 1GHz, Plastic
+1
Image of NSOVM8 Net Select, Module, 8-Way Coax, 1GHz, Plastic

Net Select, Module, 8-Way Coax, 1GHz, Plastic

Brand:

Bryant

Catalog ID:

NSOVM8

Net Select, Module, 8-Way Coax, 1GHz, Plastic

  • Made of High impact plastic resistant material
  • Pre-mounted push pins snap the module quickly into place

Standard Product

Product details

General

Application

CATV

Catalog Number

NSOVM8

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

8-Way Coax, 1GHz

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.09 in. H x 3.20 in. D
  • Material - High impact plastic

Style

Coaxial Splitter

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Coaxial Splitter

UPC

883778504402

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Pallet Quantity

750

Resources and downloads