HUBBELL
Image of NSODM8 Net Select, Module, Cat5e, 8-Port Data
Image of NSODM8 Net Select, Module, Cat5e, 8-Port Data

Net Select, Module, Cat5e, 8-Port Data

Brand:

Bryant

Catalog ID:

NSODM8

Net Select, Module, Cat5e, 8-Port Data

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Product details

General

Application

  • Data

Catalog Number

NSODM8

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Cat5e 8-Port Data

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Data

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Data

UPC

883778500282

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10

Pallet Quantity

1000

Resources and downloads