HUBBELL
Image of NSODM8C6 Net Select, Module, Cat6, 8-Port Data
Image of NSODM8C6 Net Select, Module, Cat6, 8-Port Data
Image of NSODM8C6 Net Select, Module, Cat6, 8-Port Data
Buy America(n) Qualified

Net Select, Module, Cat6, 8-Port Data

Brand: Hubbell Premise Wiring

Catalog ID: NSODM8C6

Net Select, Module, Cat6, 8-Port Data

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

General

Application

Data

Catalog Number

NSODM8C6

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Cat6 8-Port Data

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Data

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Data

UPC

883778502965

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

1000