HUBBELL
Image of NSOBXP14B netSELECT Cabinet, 14" H, Without Door
Image of NSOBXP14B netSELECT Cabinet, 14" H, Without Door

netSELECT Cabinet, 14" H, Without Door

Brand: Hubbell Premise Wiring

Catalog ID: NSOBXP14B

netSELECT Cabinet, 14" H, Without Door

  • WIFI Transparent Non-Metallic Construction
  • Optional Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 5

Non-Metallic Box Only

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP14D

Catalog Number

NSOBXP14B

Color

White

Construction Material - Main

High-Impact Thermoplastic

Finish Type

Satin

Product Family

NSO

Size

13.5 x 17.1 x 3.95

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506642

Dimensions

Cubic Capacity

967.75 cu.in

Depth

3.95 in

Height

14 in

Size

13.5 x 17.1 x 3.95

Weight

3.55 lb

Width

17.5 in

Certifications And Compliance

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

28