HUBBELL
Image of NSOBOX28 netSELECT Cabinet, 28" H, With Hinged Door, White
Image of NSOBOX28 netSELECT Cabinet, 28" H, With Hinged Door, White
Image of NSOBOX28 netSELECT Cabinet, 28" H, With Hinged Door, White
Image of NSOBOX28 netSELECT Cabinet, 28" H, With Hinged Door, White
+3
Image of NSOBOX28 netSELECT Cabinet, 28" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 28" H, With Hinged Door, White

Brand:

Bryant

Catalog ID:

NSOBOX28

netSELECT Cabinet, 28" H, With Hinged Door, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Product details

General

Catalog Number

NSOBOX28

Color

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

28"

Specifications

  • Finish - White, powder coat
  • Height - 29.55” (751)
  • Material - 20-18 gauge steel
  • No. of Module - 11

Type

Network Enclosures

UPC

883778500275

Dimensions

Thickness

0.0781

Width

16.8 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

2

Resources and downloads

Specifications