HUBBELL
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge
Image of NSOKPS netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

netSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

Brand:

Bryant

Catalog ID:

NSOKPS

NetSELECT Cabinet, Power Kit, 15A 120V AC, Duplex Surge

  • Power Kit
  • 15A 120V AC
  • Duplex Surge

Standard Product

Product details

General

Accessory Type

Power Kits

Application - For Use On

Audio Video

Catalog Number

NSOKPS

EU RoHS Indicator

No

Item Type

Small Network Enclosure

Series

FPTV

Size

2-Gang;4-Gang

Type

Power Kits

UPC

883778500312

Dimensions

Width

5.5 in

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed