HUBBELL
Image of NS620LA NetSelect Products, Plate Decorator Frame, Blank, Light Almond
Image of NS620LA NetSelect Products, Plate Decorator Frame, Blank, Light Almond
Image of NS620LA NetSelect Products, Plate Decorator Frame, Blank, Light Almond
Image of NS620LA NetSelect Products, Plate Decorator Frame, Blank, Light Almond
+1
Image of NS620LA NetSelect Products, Plate Decorator Frame, Blank, Light Almond

NetSelect Products, Plate Decorator Frame, Blank, Light Almond

Brand:

Bryant

Catalog ID:

NS620LA

NetSelect Products, Plate Decorator Frame, Blank, Light Almond

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening
  • Color and Surface Finish Match Hubbell Electrical Plates

Standard Product

Product details

General

Application

Data and Communications

Catalog Number

NS620LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

Blank

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Style

Blank

UPC

883778504044

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

9000