

Brand: Hubbell Premise Wiring
Catalog ID: NSP13LA
Label Less
Application
Data and Communications
Catalog Number
NSP13LA
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
3-Port
Item Type
Wallplate with Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
3
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778504273
Display Size
Standard Sized Product
Size
Standard
Weight
0.05 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
3
Orientation
Vertical
Carton Quantity
25