

Brand: Hubbell Premise Wiring
Catalog ID: NSP14W
Label Less
Accessory Type
Plates
Application - For Use On
Audio Video
Catalog Number
NSP14W
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
4-Port
EU RoHS Indicator
Item Type
Wallplate with Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Product Family
FPTV
Size
2-Gang;4-Gang
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
Type
Accessories
Type of Use
Audio Video
UPC
883778502163
Display Size
Standard Sized Product
Size
2-Gang;4-Gang
Weight
0.05 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
9000