HUBBELL
Image of NSP102W NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White
Image of NSP102W NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White
Discontinued

NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White

Brand:

Bryant

Catalog ID:

NSP102W

NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White

  • Wall
  • Without Label
  • Mid Sized
  • 2-Port

Midsize, Label Less

Product details

General

Application

Data and Communications

Catalog Number

NSP102W

Color

White

Construction

Molded

Cutout

2-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502415

Dimensions

Display Size

Midsized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads