HUBBELL
Image of DC6N1 NEUTRAL OFFSET BRACKET w/12in OFFSET

NEUTRAL OFFSET BRACKET w/12in OFFSET

Brand: Chance

Catalog ID: DC6N1

Bracket supports neutral wire away from pole when additional clearance is required.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 5/8" threaded insulator stud includes round washer, square nut and cotter pin (spool insulator is purchased seperately)
  • Top hole accepts 5/8" through bolt and bottom hole is sized for 1/4" fastener
  • Material: 2" x 1/2" x 1/8" channel steel galvanized per ASTM A-153

General

Catalog Number

DC6N1

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Offset

Type

Bracket

UPC

096359369394

Dimensions

Dimensions

16.750 in x 12.750 in x 2.000 in

Height

2 in

Length

16.75 in

Weight

4.41 lb

Width

12.75 in

Logistics

Pallet Quantity

180