HUBBELL
NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray
Image of HLP10G NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray
Image of HLP10G NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLP10G

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLP10G

Color

Gray

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

13.9 in

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel

Type

Cable Retainers

UPC

662620819969

Dimensions

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Nema Rating

Heavy Duty