HUBBELL
Image of HLCMK NEXTFRAME Ladder Rack, Ceiling Mounting Kit
Image of HLCMK NEXTFRAME Ladder Rack, Ceiling Mounting Kit
Buy America(n) Qualified

NEXTFRAME Ladder Rack, Ceiling Mounting Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLCMK

NEXTFRAME Ladder Rack, Ceiling Mounting Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLCMK

EU RoHS Indicator

Item Type

Modular SystemEasily Configured

Material

80.5 in

Specifications

  • Finish - Black
  • Gauge - 12
  • Material - Steel
  • Threaded Rod Length - 6'
  • Threaded Rod OD - 5/8"

Type

Ceiling Mount Kits

UPC

662620819891

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Nema Rating

Heavy Duty

Logistics

Carton Quantity

1

Pallet Quantity

153