HUBBELL
Image of HLJB NEXTFRAME Ladder Rack, J-Bolt Kit
Buy America(n) Qualified

NEXTFRAME Ladder Rack, J-Bolt Kit

Brand: Hubbell Premise Wiring

Catalog ID: HLJB

NEXTFRAME Ladder Rack, J-Bolt Kit

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

General

Catalog Number

HLJB

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

4.9 in

Specifications

  • Finish - Galvanized
  • Material - Steel
  • Thread - 5/16"-18

Type

J Boltk Kit

UPC

662620819907

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Contact Manufacturer

Nema Rating

Heavy Duty

Logistics

Carton Quantity

100

Pallet Quantity

8400