

Brand: Hubbell Premise Wiring
Catalog ID: HLVWBK
Catalog Number
HLVWBK
Color
Item Type
Modular SystemEasily Configured
Material
6.1 in
Specifications
Type
Vertical Wall Bracket
UPC
662620819822
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Nema Rating
Heavy Duty
Carton Quantity
25
Pallet Quantity
2200