HUBBELL
Image of DD100NLLA Night Light, Decorator, 120V, LG, Almond
Image of DD100NLLA Night Light, Decorator, 120V, LG, Almond

Night Light, Decorator, 120V, LG, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DD100NLLA

NIGHTLIGHT DEC 120V, LG ALMOND

When you think safety, think Hubbell. The nightlight family of products from Hubbell combine the function of a wiring device with the convenience of a nightlight. Designed to provide a guiding light, these devices are energy efficient, consuming between 0.5-1 watt. Available in duplex tamper resistant receptacles, decorator switches and decorator nightlight, there is a device for every application. Nightlight wiring devices can be used in many commercial and residential applications as an alternative to plug-in nightlights. These products are designed for permanent installation and equipped with a photo cell to automatically turn on and off depending on the amount of ambient light present. Everyday plug-in nightlights are bulky, easily damaged, and occupy outlets that may be needed. Hubbell offers nightlight devices in a compact and aesthetically pleasing Style Line® decorator receptacle, switch or nightlight.

  • LED light activated when low levels of ambient light are detected by photosensor
  • Full face lens for maximum illumination
  • Pre-wired 6" leads for ease of installation

General

Catalog Number

DD100NLLA

UPC

783585424828

Dimensions

Weight

0.2 lb

Logistics

Carton Quantity

10