HUBBELL
Image of S39ART Non-Butting Circular Twin S Die, 750 kcmil Aluminum, Index 301
Image of S39ART Non-Butting Circular Twin S Die, 750 kcmil Aluminum, Index 301

Non-Butting Circular Twin S Die, 750 kcmil Aluminum, Index 301

Brand:

Burndy

Catalog ID:

S39ART

Non-Butting S Die, 750 kcmil Aluminum, Index 301.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S39ART

Color Code

Red

Crimp Force Capacity

15 ton

Die Index

301

Die Type

S Die

Type

Die

UPC

781810006603

UPC 12 Digit

7818100066033

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings