HUBBELL
Non-Metallic, 4- Gang, 4) Decorator Opening, Snap-On, White
Image of RCW4W Non-Metallic, 4- Gang, 4) Decorator Opening, Snap-On, White
Image of RCW4W Non-Metallic, 4- Gang, 4) Decorator Opening, Snap-On, White
Discontinued

Non-Metallic, 4- Gang, 4) Decorator Opening, Snap-On, White

Brand: Bryant

Catalog ID: RCW4W

Wallplates and Boxes, Non-Metallic, 4- Gang, 4) Decorator Opening, Snap-On, White

  • Reinforcement ribs for extra strength
  • Curved corners for improved aesthetics
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW4W

Color

White

Construction

Molded

Cutout

4) Decorator

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Snap-On

Type

Decorator

UPC

883778117244

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

6