




Brand: Hubbell Wiring Device-Kellems
Catalog ID: PW1BC7
Standard
Application
7' Base and Cover
Catalog Number
PW1BC7
Color
Office White
Construction
Extruded Plastic
Cover Type
Removable
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
PW1, WallTrak- Latching
Knockouts
None
Material
Thermoplastic
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
PW1
Specifications
Style
Single Channel, Latching
Type
Base and Cover
UPC
783585092010
Length
7 ft
Weight
0.18 lb
Width
1.19 in
EU RoHS Indicator
Industry Standard(s)
Non Hazardous Location
Non Hazardous
Performance
Knockouts
None
Carton Quantity
70