



Brand: Hubbell Wiring Device-Kellems
Catalog ID: PW2ABC5
Standard
Application
5' Base and Cover- Adhesive Back
Catalog Number
PW2ABC5
Color
Office White
Construction
Extruded Plastic
Cover Type
Removable
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
PW2, 2-Channel WallTrak- Latching
Knockouts
None
Material
Thermoplastic
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
PW2
Specifications
Style
Two Channel, Latching
Type
Base and Cover
UPC
783585090597
Length
5 ft
Weight
0.32 lb
Width
2.12 in
EU RoHS Indicator
Industry Standard(s)
Non Hazardous Location
Non Hazardous
Standards - RoHS Compliance Status
CM
Performance
Knockouts
None
Carton Quantity
50
Pallet Quantity
1