HUBBELL
Non-Metallic Raceway, PolyTrak Module Bezel, Office White
Image of KPIMBZOW Non-Metallic Raceway, PolyTrak Module Bezel, Office White
Image of KPIMBZOW Non-Metallic Raceway, PolyTrak Module Bezel, Office White
Image of KPIMBZOW Non-Metallic Raceway, PolyTrak Module Bezel, Office White

Non-Metallic Raceway, PolyTrak Module Bezel, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KPIMBZOW

Non-Metallic Raceway, PolyTrak Module Bezel

  • PolyTrak Module Bezel
  • Office White

Standard Product

General

Application

1-Gang Infini Station

Catalog Number

KPIMBZOW

Color

Office White

Construction

Molded

Cover Type

Specific to Non-Metallic Raceway

Item Type

Raceway Box Plates

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 3-Unit iSTATION Opening

Style

Bezel

Type

Miscellaneous Fittings

UPC

783585339511

Dimensions

Weight

0.05 lb

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

20