HUBBELL
Image of PS3BC5 Non-Metallic Raceway, Super BaseTrak, Base, Cover, 5'
Image of PS3BC5 Non-Metallic Raceway, Super BaseTrak, Base, Cover, 5'

Non-Metallic Raceway, Super BaseTrak, Base, Cover, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3BC5

Non-Metallic Raceway, Super BaseTrak, Base, Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

5' Base and Cover

Catalog Number

PS3BC5

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PS3, 3-Channel Super BaseTrak

Knockouts

None

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PS4

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Three Channel

Type

Base and Cover

UPC

783585090054

Dimensions

Length

5 ft

Weight

1.2 lb

Width

6.7 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

50