HUBBELL
Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White
Image of PW1EE Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White
Image of PW1EE Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White

Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1EE

Non-Metallic Raceway, WallTrak1 Series, External Elbow

For outside surfaces at right angles

General

Catalog Number

PW1EE

Color

Office White

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585092041

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

25

Pallet Quantity

5850