




Brand: TayMac
Catalog ID: PRBA400G
Catalog Number
PRBA400G
Color
Gray
Construction
Nonmetallic
Material
Polycarbonate
Product Family
Accessories
Product Type
Weatherproof
Type
Extension/Adapter
UPC
050169986448
Weather Resistant
Yes
Actual Depth
0.37 in
Cubic Capacity
7.017901 cu.in
Depth
0.37 in
Height
4.73 in
Package Height
4.73 in
Package Length
0.37 in
Package Weight
0.05 lb
Package Width
4.01 in
Width
4.01 in
Buy America(n) Qualified
Contact Manufacturer
Weather Resistant
Yes
Carton Quantity
10
Packaging Type
Shrinkwrap
Pallet Quantity
2800
Standard Package
10