HUBBELL
Image of 8618 NON-THREADED, GALVNIZED STEEL GROUND ROD, 3/4in x 8ft

NON-THREADED, GALVNIZED STEEL GROUND ROD, 3/4in x 8ft

Brand: Chance

Catalog ID: 8618

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cone pointed to facilitate installation
  • Galvanized steel per ASTM A-153
  • In compliance with NEMA GR-1 specificaiton

General

Catalog Number

8618

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359075097

Dimensions

Diameter

0.75 in

Distance From Pole

N/A

Length

96 in

Weight

11.76 lb

Certifications And Compliance

RUS Listed Reference

ai - Rods, ground

Logistics

Pallet Quantity

100