HUBBELL
Image of 8578 NON-THREADED, GALVNIZED STEEL GROUND ROD, 5/8in x 8ft
Image of 8578 NON-THREADED, GALVNIZED STEEL GROUND ROD, 5/8in x 8ft
Buy America(n) Qualified

NON-THREADED, GALVNIZED STEEL GROUND ROD, 5/8in x 8ft

Brand: Chance

Catalog ID: 8578

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cone pointed to facilitate installation
  • Galvanized steel per ASTM A-153
  • In compliance with NEMA GR-1 specificaiton

Product details

General

Catalog Number

8578

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359075011

Dimensions

Diameter

0.63 in

Distance From Pole

N/A

Length

96 in

Weight

7.84 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

RUS Listed Reference

ai - Rods, ground

Logistics

Pallet Quantity

100

Resources and downloads

Specifications

Sales Drawings