

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7382
Standard Product
Application
HBL Series 50A Twist-Lock®
Catalog Number
HBL7382
Color
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number Of Outlets
1-Device
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Moisture Resistance - IP44 Suitability
Specifications
Plate - Cast Aluminum
Style
For 50A Devices
Type
Weatherproof Cover
UPC
783585809380
Weight
0.5 lb
Dielectric Strength
Withstands 2,000V minimum
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Moisture Resistance - IP44 Suitability
Knockouts
None
Number Of Outlets
1-Device
Carton Quantity
10