HUBBELL
NV2FG13 - NV2 Series - Gray Non-Metallic 13 Watt Fluorescent Light Fixture Body -120-277V At 50/60Hz
Image of NV2FG13 NV2FG13 - NV2 Series - Gray Non-Metallic 13 Watt Fluorescent Light Fixture Body -120-277V At 50/60Hz
Discontinued

NV2FG13 - NV2 Series - Gray Non-Metallic 13 Watt Fluorescent Light Fixture Body -120-277V At 50/60Hz

Brand: Killark

Catalog ID: NV2FG13

NV2 Series - Gray Non-Metallic 13 Watt Fluorescent Light Fixture Body -120-277V At 50/60Hz

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness, and electrical properties. Energy and labor saving fluorescent model. Molded from 30% glass-filled thermoset polyester for high strength. Resists corrosive effects of most chemicals, hydrocarbons, and solvents. Designed for indoor and outdoor, globe-down applications.

General

Application

Designed specifically for corrosive and wet NEMA 4X and hazardous environments. Typical applications include: manufacturing plants, chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, agricultural, commercial/industrial, mining, and marine facilities.

Catalog Number

NV2FG13

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

Compact Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

Luminaire Only

Number of Lamps

0

Series

NV Series

Type

Non-Metallic Fluorescent Fixture Body

UPC

783936009605

Dimensions

Dimensions

6 in x 5 in x 5 in

Gross Weight with Packaging

1.1

Height

5 in

Length

6 in

Width

5 in

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

>95%

Voltage Rating

120-277 VAC

Wattage

13 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Lamps

0