HUBBELL
NV2FG18XHG - 18W 120-277V Fluorescent Ceiling Mount with Tempered Globe and Guard
Image of NV2FG18XHG NV2FG18XHG - 18W 120-277V Fluorescent Ceiling Mount with Tempered Globe and Guard
Image of NV2FG18XHG NV2FG18XHG - 18W 120-277V Fluorescent Ceiling Mount with Tempered Globe and Guard
Discontinued

NV2FG18XHG - 18W 120-277V Fluorescent Ceiling Mount with Tempered Globe and Guard

Brand: Killark

Catalog ID: NV2FG18XHG

18W 120-277V Fluorescent Ceiling Mount with Tempered Globe and Guard

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

General

Catalog Number

NV2FG18XHG

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

NV Series

UPC

783936050713

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

18 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2