

Brand: Killark
Catalog ID: NVL230X8N
NVL Series - Approx. 2000 Lm - Universal Voltage - Ceiling Mount - M20 entry - Without Guard. Designed specifically for corrosive & wet NEMA 4X and hazardous environments. NVL Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties. Corrosive resistant body molded from 30% glass-filled thermoset polyester. Diffuse polycarbonate globe that softens the light while providing impact protection. Accessories include polycarbonate dome reflectors and wall extension.
Catalog Number
NVL230X8N
Color
Gray
Color Temperature
5000 K
Finish Type
Natural
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
1796
Material
Glass Reinforced Thermoset Polyester
Mounting Type
Ceiling
Optic Type
Polycarbonate Globe - Diffused
Series
NVL Series
UPC
783936175263
Hub Size
M20
Frequency Rating
50/60 Hz
Lumens Per Watt
120
Voltage Rating
120-277 VAC
Wattage
15 W
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11713
Hazardous Rating(s)
IP Rating
IP66
Nema Rating
3, 4, 4X
Color Temperature
5000 K
Lumen Range
0-2,000 lm
Lumens
1796