

Brand: Killark
Catalog ID: NVPFG13
The NVP Series is a complete Non-Metallic and Non-Glass utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are wet location rated and have construction suitable for hazardous locations. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.
Catalog Number
NVPFG13
Finish Type
Powder Epoxy Paint
Lamp Type
Bi Pin
Light Source
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Luminaire Only
Product Family
Lighting
Series
NV Series
UPC
783936084343
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
Wattage
13 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Class II, Division 2, Groups F, G