HUBBELL
Image of RMS101AL OCC SENSOR SWITCH, 500W 120V, AL
Image of RMS101AL OCC SENSOR SWITCH, 500W 120V, AL
Discontinued

OCC SENSOR SWITCH, 500W 120V, AL

Brand:

Catalog ID:

RMS101AL

OCC SENSOR SWITCH, 500W 120V, AL

  • OCC SENSOR SWITCH
  • 500W 120V
  • AL

Standard Product

Product details

General

Application

1-Button

Catalog Number

RMS101AL

Control Output

Input Voltage

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

PIR= Red LED

Item Type

Residential Wall Switches

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

UPC

883778112690

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Logistics

Carton Quantity

10

Resources and downloads

Specifications