HUBBELL
Occupancy Sensor Wall Switch, Passive Infrared, Auto On, 120V AC, White, Night Light
Image of MS1000W Occupancy Sensor Wall Switch, Passive Infrared, Auto On, 120V AC, White, Night Light
Image of MS1000W Occupancy Sensor Wall Switch, Passive Infrared, Auto On, 120V AC, White, Night Light
Image of MS1000W Occupancy Sensor Wall Switch, Passive Infrared, Auto On, 120V AC, White, Night Light
Image of MS1000W Occupancy Sensor Wall Switch, Passive Infrared, Auto On, 120V AC, White, Night Light
+4
Image of MS1000W Occupancy Sensor Wall Switch, Passive Infrared, Auto On, 120V AC, White, Night Light

Occupancy Sensor Wall Switch, Passive Infrared, Auto On, 120V AC, White, Night Light

$98.91 USD

Brand: Bryant

Catalog ID: MS1000W

Residential Wiring Products, Occupancy Sensor Wall Switch, Passive Infrared Motion Sensor, Auto On, Manual Adjusting, 120V AC, White, With Night Light

No Neutral

General

Catalog Number

MS1000W

Color

White

Product Family

Passive Infrared

Type

Manual/Auto

UPC

781786102880

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Logistics

Carton Quantity

10