HUBBELL
Image of MSAR Occupancy Sensors, Add a Relay
Image of MSAR Occupancy Sensors, Add a Relay

Occupancy Sensors, Add a Relay

Brand:

Bryant

Catalog ID:

MSAR

Occupancy Sensors, Add a Relay

Add a Relay

Product details

General

Catalog Number

MSAR

Color

Black

EU RoHS Indicator

No

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Relays

Type

Accessories

UPC

781786102002

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads