HUBBELL
Image of SRESC02 Ocenco M-20 Compressed Oxygen Self Rescuer SCSR

Ocenco M-20 Compressed Oxygen Self Rescuer SCSR

Brand: Austdac

Catalog ID: SRESC02

Ocenco M-20 Compressed Oxygen Self Rescuer (SCSR)

The Ocenco M-20 is a belt worn, compressed-oxygen, Self-Contained Self-Rescuer (SCSR). The M-20 instantly provides breathable air, independent of the surrounding atmosphere, to a person escaping from any area of toxic gas or oxygen deficiency. The starting of the oxygen flow, the increased flow rate during high work rates, and the occasional venting of gas through the relief valve, all occur automatically. The reliable and compact device designed to provide emergency respiratory protection in hazardous environments. Its lightweight and easy-to-use design make it a crucial safety tool for workers in industries such as mining, construction, and oil & gas. With a long shelf life and durable construction, the Ocenco M-20 self-rescuer is a trusted solution for ensuring the safety and well-being of workers in high-risk situations

  • Dimensions : 6.9cm x 16.7cm x 15.5cm (2.75" x 7" x 6.1")
  • Service life : 15 year
  • Standard : EN 13794
  • Weight : 1.0 kg

The Ocenco M-20 is a compact, automatic self-rescuer (SCSR) that provides instant breathable air in hazardous environments, essential for worker safety in industries like mining and construction.