HUBBELL
Image of SRESC01 Ocenco M-40 Compressed Oxygen Self Rescuer SCSR

Ocenco M-40 Compressed Oxygen Self Rescuer SCSR

Brand: Austdac

Catalog ID: SRESC01

Ocenco M-40 Compressed Oxygen Self Rescuer (SCSR)

The Ocenco M-40 is a belt worn or stored, compressed-oxygen, Self-Contained Self-Rescuer (SCSR). The M-40 instantly provides breathable air, independent of the surrounding atmosphere, to a person escaping from any area of toxic gas or oxygen deficiency. The starting of the oxygen flow, the increased flow rate during high work rates, and the occasional venting of gas through the relief valve, all occur automatically. The reliable and compact device designed to provide emergency respiratory protection in hazardous environments. Its lightweight and easy-to-use design make it a crucial safety tool for workers in industries such as mining, construction, and oil & gas. With a long shelf life and durable construction, the Ocenco M-40 self-rescuer is a trusted solution for ensuring the safety and well-being of workers in high-risk situations.Compliant to Registration of Breathing Apparatus to Assist Escape (including Self-Rescuers) Design Order 2022 published in NSW Government Gazette No 561 of 2 December 2022.

  • Duration: 30 minutes
  • Donning Time: less than 10 sec
  • Dimensions : 170 x 170 x 76 mm (6.8 x 6.8 x 3 inch)
  • Maximum Service life : 15 years
  • Standard : EN 13794
  • Weight : 1.6 kg
  • Total Breathing Resistance: less than 1.6kPa
  • Inhalation Temperature: less than 50oC
  • Plant Design Registration Number: MDR 0001687 BA

The Ocenco M-40 is a compact, automatic self-rescuer (SCSR) providing breathable air in hazardous environments, essential for safety in industries like mining and construction, and compliant with the latest safety regulations.

General

Catalog Number

SRESC01