HUBBELL
Oil Tight Hole Seal 1 Inch Carbon Steel - Gray
Image of WAS100 Oil Tight Hole Seal 1 Inch Carbon Steel - Gray
*Representative image
Image of WAS100 Oil Tight Hole Seal 1 Inch Carbon Steel - Gray

Oil Tight Hole Seal 1 Inch Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WAS100

Oil Tight Hole Seal 1 Inch Carbon Steel - Gray

Hole Seals are designed to protect enclosures that have extra 1 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.

  • Quick wing nut
  • Oil resistant gasket
  • ANSI 61 gray polyester powder
  • Maintains UL rating of the enclosure when like materials are used

1-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.

General

Accessory Type

Hole Seal

Application

Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.

Catalog Number

WAS100

Color

Ansi-61 Gray Smooth

Finish Type

Smooth

Material

Carbon Steel

Material Type

Carbon Steel

Type

Accessory

UPC

786725490509

Dimensions

Depth

0.7 in

Dimensions

4.25 in x 4.5 in x 0.75 in

Height

0.75 in

Length

4.25 in

Weight

0.1 lb

Width

4.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

10

Pallet Quantity

11000