

Brand: Killark
Catalog ID: OL-20
Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.
Application
For use with O Series fittings.
Catalog Number
OL-20
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
O Series
Type
Conduit Body Cover
UPC
783936490083
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.06
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.06 lb
Width
2 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
EU RoHS Indicator
Carton Quantity
20